??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-408-70-110,HA01-JY-408-70-110-GT - Accessories for GB 40 profile - Extruded corner code - GB slot width 8.2-40 series
Bill of material
HA01-JY-408-70-110
CODE
RT
rabbet
8.2
MOD
Model
TYPE
type
Squeeze the corner code
MAT
6063-T5
SUR
surface treatment
Blast oxidation
WEI
weight
g
USE
use
For two groove width of 8.2mm national standard profile 135 degree angle connection, with 6 M6 bolts and the corresponding T-type nut, spring washer and peace washer
LINK
https://www.srdfaa.com/product/1784406742528.html