??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-4510-35-35,HA01-JY-4510-35-35-T - 45 series of profile accessories - extruded angle code - Euro-standard slot width 10.2-45 series
Bill of material
HA01-JY-4510-35-35
CODE
MOD
Model
RT
rabbet
10
TYPE
Squeeze the corner code
MAT
Material
6063-T5
SUR
Spray less oxidation
WEI
weight
g
USE
For two European standard profiles with a width of 10.2mm, they are vertically linked to each other and are paired with two M8 bolts and the corresponding T-type nut, spring washers and peace washers
LINK
https://www.srdfaa.com/product/1141603220694.html