??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-4510-70-35,HA01-JY-4510-70-35-T - 45 series of profile accessories - extruded angle code - Euro-standard slot width 10.2-45 series
Bill of material
HA01-JY-4510-70-35
CODE
MOD
Model
RT
rabbet
10
TYPE
Squeeze the corner code
MAT
Material
6063-T5
SUR
surface treatment
Spray less oxidation
WEI
weight
g
USE
For 2 groove width of 10.2mm European standard profile 45 degree angle connection, with 2 M8 bolts and the corresponding T-type nut, spring washer and peace washer
LINK
https://www.srdfaa.com/product/1141603220703.html