??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-JY-5010-70-90,HA01-JY-5010-70-90-T - European standard 50/60 profile accessories - extrusion angle code - European standard slot width 10.2-50/60 series
Bill of material
HA01-JY-5010-70-90
CODE
MOD
Model
RT
rabbet
10
TYPE
Squeeze the corner code
MAT
Material
6063-T5
SUR
surface treatment
Spray less oxidation
WEI
weight
g
USE
It is connected at a 135 degree angle of 2 European standard profiles with a width of 10.2 mm, with 4 M8 bolts and corresponding T-nuts, spring washers and flat washers.
LINK
https://www.srdfaa.com/product/1141603220797.html