??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-M-D150 - General aluminum alloy profile - module base profile series -D150
Bill of material
HA01-M-D150-L50
CODE
HA01-M-D150
MAT
texture
6063-T5
SUR
surface treatment
Sandblasting oxidation
SER
series
M
SPEC
specification
D150
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of areaLx
63.2X10⁴ mm⁴
LY
second moment of areaLy
831.1X10⁴ mm⁴
WX
Cross section resistance momentWx
8.4X10³ mm³
WY
Cross section resistance momentWy
204.35X10³ mm³
WEI
Weight per meter
8.7 kg/m
SA
surface area
3186.22 mm²
LINK
link
https://www.srdfaa.com/product/1772287359616.html