??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA01-M-D95 - General aluminum alloy profile - module base profile series -D95
Bill of material
HA01-M-D95-L50
CODE
HA01-M-D95
MAT
texture
6063-T5
SUR
surface treatment
Sandblasting oxidation
SER
series
M
SPEC
specification
D95
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of areaLx
51.67X10⁴ mm⁴
LY
second moment of areaLy
212.85X10⁴ mm⁴
WX
Cross section resistance momentWx
10.88X10³ mm³
WY
Cross section resistance momentWy
46.52X10³ mm³
WEI
Weight per meter
4.8 kg/m
SA
surface area
1765.25 mm²
LINK
link
https://www.srdfaa.com/product/1772229826016.html