??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA01-T-2040C,HA03-T-2040C - General purpose aluminum alloy profile -2040 profile series -2040A
Bill of material
HA01-T-2040C-L50
CODE
MAT
texture
6063-T5
SUR
surface treatment
SER
series
T
SPEC
specification
2040C
L
Minimum unit 0.5
mm
Enter value for L
Minimum unit 0.5
mm
cm
inch
ft
LX
second moment of areaLx
2.16X10⁴ mm⁴
LY
second moment of areaLy
4.74X10⁴ mm⁴
WX
Cross section resistance momentWx
1.08X10³ mm³
WY
Cross section resistance momentWy
4.79X10³ mm³
WEI
Weight per meter
1.2 kg/m
SA
surface area
434.5 mm²
LINK
link
https://www.srdfaa.com/product/1538379600960.html