??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA11-YZ-308-3030,HA11-YZ-308-3030-GT - Accessories for national standard 30 profile - die casting corner code - national standard slot width 6.2-30 series
Bill of material
HA11-YZ-308-3030
CODE
RT
rabbet
6.2
TYPE2
Model
TYPE
type
Die-cast angle code
MAT
Die-cast aluminum alloy
SUR
surface treatment
Surface blasting
WEI
weight
g
USE
use
For two national standard profiles with a width of 6.2mm, they are vertically connected to each other and are fitted with two M6 or M5 bolts and corresponding T-nuts, spring washers and peace washers g
LINK
https://www.srdfaa.com/product/1585669603104.html