??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA11-YZ-4510-4590,HA11-YZ-4510-4590-T - 45 series of profile accessories - die-cast angle code - European standard slot width 10.2-45 series
Bill of material
HA11-YZ-4510-4590
CODE
MOD
Model
RT
rabbet
10
TYPE
Die-cast angle code
MAT
Material
Die-cast aluminum alloy
SUR
surface treatment
Surface blasting
WEI
weight
g
USE
For two European standard profiles with a width of 10.2mm, they are vertically linked to each other and are paired with two M8 bolts and the corresponding T-type nut, spring washers and peace washers
LINK
https://www.srdfaa.com/product/1141603220688.html