??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA11-ZX-308-3060-GT,HA11-ZX-308-3060 - Accessories for national standard 30 profile - steering angle code - national standard slot width 6.2-30 series
Bill of material
HA11-ZX-308-3030
CODE
RT
rabbet
6.2
MOD
Model
TYPE
type
Turn to the corner code
MAT
Die-cast aluminum alloy
SUR
surface treatment
Surface blasting
WEI
weight
g
USE
use
For two national standard profiles with a width of 6.2, one of which deflects an angled connection from the other, with two M5 bolts and the corresponding T-type nut
LINK
https://www.srdfaa.com/product/1779196575088.html