??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA11-ZX-4510-4545,HA11-ZX-4510-4545-T - 45 series of profile accessories - steering angle code - Euro standard slot width 10.2-45 series
Bill of material
HA11-ZX-4510-4545
CODE
MOD
Model
RT
rabbet
10
TYPE
Turn to the corner code
MAT
Material
Die-cast aluminum alloy
SUR
surface treatment
Surface blasting
WEI
weight
g
USE
For two European standard profiles with a width of 10.2mm, one of which is connected at an angle relative to the other, with 2 M8 bolts and the corresponding T-type nuts, spring washers and peace washers
LINK
https://www.srdfaa.com/product/1141603220691.html