??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA21-HL-408 - Accessories for Japanese standard 40 profiles - Movable connectors - Japanese standard slot width 10-40 series
Bill of material
HA21-HL-408
CODE
code
HA21-HL-408
TYPE
type
Movable connector
MAT
Material
Aluminum Alloy
SUR
surface treatment
Aluminum color
WEI
weight (g)
301
USE
use
Used for movable connection of two standard profiles with slot width of 10mm. Use two FLAT head screws M8X20 and two reduced diameter nuts M12 to M8.
LINK
link
https://www.srdfaa.com/product/1141603220663.html