??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA21-HL-408 - European standard 40 profile accessories - Removable connectors - European standard slot width 8.2-40 series
Bill of material
HA21-HL-408
CODE
code
HA21-HL-408
TYPE
type
Movable connector
MAT
Material
Aluminum Alloy
SUR
surface treatment
Aluminum color
WEI
weight (g)
301
USE
use
Used for 2 European standard profiles (or national standard profiles) with slot width of 8.2mm, movable connection. With two M8X20 flat head screws. The four positioning blocks connected to the end face can be used for the 40 profile in slot 10.2.
LINK
link
https://www.srdfaa.com/product/1141603220544.html