??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TD-206-A,HA21-TD-206-A-T - European standard 20 profile accessories - end connector - European standard slot width 6.2-20 series
Bill of material
HA21-TD-206-A
CODE
TYPE
End connector
MOD
type
MAT
texture
zinc alloy
SUR
surface treatment
Aluminum color
WEI
weight
g
YT
use
Used for 90° connection of 2 European standard profiles with slot width of 6.2mm, with 2 M6 countersunk head bolts. The center hole of the profile should be tapped out
LINK
link
https://www.srdfaa.com/product/1141603220030.html