??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TD-308-A,HA21-TD-308-A-T - Accessories for European standard 30 profiles - end face connectors - European standard groove width 8.2-30 series
Bill of material
HA21-TD-308-A
CODE
RT
rabbet
8.2
MOD
TYPE
End face connector
MAT
Zinc alloy
SUR
Aluminium
WEI
G
g
USE
The European standard profiles for 3 groove widths of 8.2 mm are connected in 2 directions and 90°, with 2 m8 countersunk screws, and the center hole at one end of the 2 profiles needs to be tapped.
LINK
https://www.srdfaa.com/product/1141603220292.html