??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TD-308-B, HA21-TD-308-B-T - Accessories for European standard 30 profiles - end face connectors - European standard groove width 8.2-30 series
Bill of material
HA21-TD-308-B
CODE
RT
rabbet
8.2
MOD
model
TYPE
End face connector
MAT
texture
Zinc alloy
SUR
surface treatment
Aluminium
WEI
weight
g
USE
The European standard profiles for 3 groove widths of 8.2 mm are connected in 3 directions and 90°, with 3 m8 countersunk screws, and the center hole at one end of the 3 profiles needs to be tapped.
LINK
https://www.srdfaa.com/product/1141603220291.html