??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TD-408-A,HA21-TD-408-A-JT - Japanese standard 40 profile accessories - end connector - Japanese standard slot width 10-40 series
Bill of material
HA21-TD-408-A
CODE
code
MOD
Model
TYPE
type
End connector
MAT
Material
zinc alloy
SUR
surface treatment
Aluminum color
WEI
weight (g)
USE
use
Used for connecting two standard profiles with slot width of 10mm in 90° direction. Use 2 M8 countersunk head screws. The center hole of one end of two profiles needs tapping thread. Two M12 to M8 reducer nuts are required.
LINK
link
https://www.srdfaa.com/product/1141603220666.html