??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TD-408-A,HA21-TD-408-A-T - Accessories for Profile - End connector - Euro standard slot width 8.2-40 series
Bill of material
HA21-TD-408-A
CODE
code
MOD
Model
TYPE
type
End connector
MAT
Material
zinc alloy
SUR
surface treatment
Aluminum color
WEI
weight (g)
USE
use
Used for connecting two European standard profiles (or national standard profiles) with groove width of 8.2mm in two directions at 90°. Use 2 countersunk head screws M8. The center hole of one end of two profiles needs tapping thread.
LINK
link
https://www.srdfaa.com/product/1141603220549.html