??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TD-408-B,HA21-TD-408-B-GT - Accessories for national standard 40 profile - end connector - national standard groove width 8.2-40 series
Bill of material
HA21-TD-408-B
CODE
RT
rabbet
8.2
MOD
Model
TYPE
type
end face connector
MAT
Zinc alloy
SUR
surface treatment
Aluminium
WEI
weight
g
USE
use
It is used for three-way 90° connection of three European standard profiles (or national standard profiles) with a groove width of 8.2mm. Comes with 3 M8 countersunk head screws. The center hole at one end of the 3 profiles needs to be tapped
LINK
https://www.srdfaa.com/product/1830308882976.html