??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TD-408-B,HA21-TD-408-B-JT - Japanese standard 40 profile accessories - end connector - Japanese standard slot width 10-40 series
Bill of material
HA21-TD-408-B
CODE
code
MOD
Model
TYPE
type
End connector
MAT
Material
zinc alloy
SUR
surface treatment
Aluminum color
WEI
weight (g)
USE
use
Used for 3-way 90° connection of 3 standard profiles with slot width of 10mm. With 3 M8 countersunk head screws. 3 profile end center hole to tap thread. Three M12 to M8 reducer nuts are required.进入翻译页面
LINK
link
https://www.srdfaa.com/product/1141603220665.html