??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TD-4510-A,HA21-TD-4510-A-T - 45 series of profile accessories - end face connectors - European standard slot width 10.2-45 series
Bill of material
HA21-TD-4510-A
CODE
MOD
Model
RT
rabbet
10
TYPE
End face connector
MAT
Material
Zinc alloy
SUR
Aluminium
WEI
weight
g
USE
For 2 groove width of 10.2mm European standard profile two-way 90-degree connection, with 2 M12 head screws, two profiles at one end of the center hole to attack thread
LINK
https://www.srdfaa.com/product/1141603220726.html