??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TD-G306-A-GT,HA21-TD-G306-A - Accessories for national standard 30 profile - end connector - national standard groove width 6.2-30 series
Bill of material
HA21-TD-G306-A
CODE
RT
rabbet
6.2
MOD
Model
TYPE
type
end face connector
MAT
Zinc alloy
SUR
surface treatment
Aluminium
WEI
weight
g
USE
use
For two-way 90-degree connections of 2 international profiles with a width of 6.2mm. 2 M6 head screws. The center hole at one end of the 2 profiles needs to be threaded.
LINK
https://www.srdfaa.com/product/1834081836576.html