??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA21-TD-G306-B-GT,HA21-TD-G306-B - Accessories for national standard 30 profile - end connector - national standard groove width 6.2-30 series
Bill of material
HA21-TD-G306-B
CODE
RT
rabbet
6.2
MOD
Model
TYPE
type
end face connector
MAT
Zinc alloy
SUR
surface treatment
Aluminium
WEI
weight
g
USE
use
It is used for two-way 90 ° connection of three national standard profiles with groove width of 6.2mm. Equipped with 3 M6 countersunk head screws. The central hole at one end of three profiles needs tapping.
LINK
https://www.srdfaa.com/product/1834084552304.html