??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA22-NZ-206-D4.5,HA22-NZ-206-D4.5-T - Accessories for Profiles - Built-in connectors - Euro standard slot width 6.2-20 series
Bill of material
HA22-NZ-206-D4.5
CODE
TYPE
Built-in connector
MOD
type
MAT
texture
zinc alloy
SUR
surface treatment
Surface of nickel plating
WEI
weight
g
YT
use
Used for 90° connection of 2 European standard profiles with slot width of 6.2mm, the connecting piece is hidden in the profile, and the installation hole needs to be processed at one end of the profile. With one M4 bolt and the corresponding T-shaped screw
LINK
link
https://www.srdfaa.com/product/1141603220024.html