??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA22-NZ-308-D5.5,HA22-NZ-308-D5.5-T - Accessories for Euro 30 profiles - Built-in connectors - Euro standard slot width 8.2-30 series
Bill of material
HA22-NZ-308-D5.5
CODE
RT
rabbet
8.2
MOD
model
TYPE
Built-in connectors
MAT
texture
Zinc alloy
SUR
surface treatment
Nickel
WEI
weight
g
USE
For the 90° connection of 2 European standard profiles with a groove width of 8.2 mm, the connector is hidden inside the profile. Mounting holes need to be machined at one end of the profile. It is equipped with 1 M5 bolt and the corresponding T-nut.
LINK
https://www.srdfaa.com/product/1141603220283.html