??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA22-NZ-308-D6.5,HA22-NZ-308-D6.5-T - Accessories for Euro 30 profiles - Built-in connectors - Euro standard slot width 8.2-30 series
Bill of material
HA22-NZ-308-D6.5
CODE
RT
rabbet
8.2
MOD
TYPE
Built-in connectors
MAT
Zinc alloy
SUR
Nickel
WEI
G
g
USE
For the 90° connection of 2 European standard profiles with a groove width of 8.2 mm, the connector is hidden inside the profile. Mounting holes need to be machined at one end of the profile. It is equipped with 1 M6 bolt and the corresponding T-nut.
LINK
https://www.srdfaa.com/product/1141603220280.html