??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA22-NZ-4010-D6.5,HA22-NZ-4010-D6.5-T - European standard 50/60 profile accessories - built-in connectors - European standard slot width 10.2-50/60 series
Bill of material
HA22-NZ-4010-D6.5
CODE
MOD
Model
RT
rabbet
10
TYPE
Built-in connectors
MAT
Material
Zinc alloy
SUR
surface treatment
The surface is nickel plated
WEI
weight
g
USE
For the 90° connection of two European standard profiles with a width of 10.2 mm, the connector is hidden in the profile, and the mounting hole needs to be processed at one end of the profile, with an M6 bolt and the corresponding T-nut.
LINK
https://www.srdfaa.com/product/1141603220810.html