??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA22-NZ-4010-D9,HA22-NZ-4010-D9-T - 45 series profile accessories - built-in connectors - Euro-standard slot width 10.2-45 series
Bill of material
HA22-NZ-4010-D9
CODE
MOD
Model
RT
rabbet
10
TYPE
Built-in connectors
MAT
Material
Zinc alloy
SUR
surface treatment
The surface is nickel plated
WEI
weight
g
USE
For 2 european-standard profiles with a width of 10.2mm, the connection is hidden in the profile. Installation holes need to be machined at one end of the profile. Use 1 lesson M8 bolts and corresponding T-nuts
LINK
https://www.srdfaa.com/product/1141603220656.html