??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA22-NZ-G306-D6.5-GT,HA22-NZ-G306-D6.5 - Accessories for national standard 30 profile - built-in connector - national standard slot width 6.2-30 series
Bill of material
HA22-NZ-G306-D6.5
CODE
RT
rabbet
6.2
MOD
Model
TYPE
Built-in connectors
MAT
Zinc alloy
SUR
The surface is nickel plated
WEI
weight
g
USE
use
For 2 international profiles with a width of 6.2mm 90-degree connection, the connector is hidden in the profile. Installation holes need to be machined at one end of the profile. 1 bolt for M6 and corresponding T-nut
LINK
https://www.srdfaa.com/product/1827162097920.html