??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA22-NZ-G408-D6.5,HA22-NZ-G408-D6.5-GT - Accessories for GB 40 profile - built-in connector - GB slot width 8.2-40 series
Bill of material
HA22-NZ-408-D6.5
CODE
RT
rabbet
8.2
MOD
Model
TYPE
type
Built-in connectors
MAT
Zinc alloy
SUR
surface treatment
Nickel
WEI
weight
g
USE
use
It is used for 90 ° connection of two national standard profiles with groove width of 8.2mm, and the connector is hidden in the profile. The installation hole shall be machined at one end of the profile. Equipped with 1 M6 bolt and corresponding T-nut
LINK
https://www.srdfaa.com/product/1830269381264.html