??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA22-NZ-G408-D9,HA22-NZ-G408-D9-GT - National standard 40 profile accessories - built-in connectors - international slot width 8.2-40 series
Bill of material
HA22-NZ-408-D9
CODE
RT
rabbet
8.2
MOD
Model
TYPE
Built-in connectors
MAT
Zinc alloy
SUR
Nickel
WEI
weight
g
USE
use
It is used for 90 ° connection of two national standard profiles with groove width of 8.2mm, and the connector is hidden in the profile. The installation hole shall be machined at one end of the profile. Equipped with 1 M8 bolt and corresponding square nut
LINK
https://www.srdfaa.com/product/1830272819824.html