??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 4
HELP_VARIABLE
Company
SRD-FA
Description
HA31-BL-408-Y-4040,HA31-BL-408-Y-4040-GT,HA41-BL-408-Y-4040,HA41-BL-408-Y-4040-GT - Accessories for national standard 40 profile - sheet metal connector - national standard groove width 8.2-40 series
Bill of material
HA31-BL-408-Y-4040-GT
CODE
RT
rabbet
8.2
MOD
Model
TYPE
Sheet metal connector
MAT
SUR
WEI
weight
g
USE
use
For horizontal extension connections of national-label profiles with a width of 8.2mm for two grooves, with 2 M6bolts and the corresponding T-type nut, spring washer and peace washer
LINK
https://www.srdfaa.com/category/34.html