??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
HA31-HS-308,HA32-HS-308 - Accessories for European standard 30 profiles - slider nuts - European standard slot width 8.2-30 series
Bill of material
HA31-HS-308-M6
CODE
M
TYPE
Slider nut
MAT
texture
carbon steel
SUR
surface treatment
WEI
weight
g
USE
The European standard profile for groove width 8.2mm is fastened with the connection of accessories, and the slider nut can only be placed from the profile face notch, which cannot be positioned, but the connection strength is high and reliable, and it is used for high-strength connection of profiles.
LINK
https://www.srdfaa.com/product/1141603220417.html