??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
HA31-HS-4010,HA32-HS-4010 - 45 series profile accessories - slider nut - European standard slot width 10.2-45 series
Bill of material
HA31-HS-4010-M8
CODE
M
RT
rabbet
10
TYPE
Slider nut
MAT
Material
carbon steel
SUR
surface treatment
WEI
weight
g
USE
For european standard profiles with a groove width of 10.2mm to be fastened with accessories. The slider nut is placed in the groove from the profile notch position and cannot be positioned. However, the connection strength is high, the reliability is good, for the profile high-strength connection
LINK
https://www.srdfaa.com/product/1141603220761.html