??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA31-HS-G306 - Accessories for national standard 30 profile - slider nut - national standard groove width 6.2-30 series
Bill of material
HA31-HS-G306-M4
CODE
RT
rabbet
6.2
TYPE
slider nut
MAT
carbon steel
SUR
galvanize
WEI
weight
g
USE
use
It is used to connect and fasten the national standard profile with a groove width of 6.2mm and accessories. The slider nut can only be put into the groove from the notch on the end face of the profile and cannot be positioned. However, it has high connection strength and good reliability. It is used for high-strength connection of profiles
LINK
https://www.srdfaa.com/product/1141603220425.html