??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA31-HS-G408 - Accessories for GB 40 profile - slider nut - GB slot width 8.2-40 series
Bill of material
HA31-HS-G408-M5
CODE
RT
rabbet
8.2
TYPE
type
slider nut
MAT
carbon steel
SUR
surface treatment
galvanize
WEI
weight [g]
15.4
USE
use
It is used to connect and fasten the national standard profile with slot width of 8.2mm with accessories. The slider nut can only be put into the groove from the notch on the end face of the profile and cannot be positioned. However, it has high connection strength and good reliability. It is used for high-strength connection of profiles
LINK
https://www.srdfaa.com/product/1141603220568.html