??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
HA31-JF-D1 - Casters foot cup section - Foot cup accessories
Bill of material
HA31-JF-D1-74-L50-M12
CODE
code
HA31-JF-D1
TYPE
type
footed glass
MAT1
Cover material
S45C
MAT2
The screw material
S45C
MAT3
At the bottom of the material
S45C
SUR
Surface treatment (outer cover)
nickel plating
SUR1
Surface treatment (screw)
nickel plating
ZL
weight
g
D
74
L
M
T
63
DD
d
6.5
H
15
YT
use
It is used for the bottom support of light and medium load equipment. The foot cup can be fixed with anchor bolts.
LINK
link
https://www.srdfaa.com/product/1141603221035.html