??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
HA31-LL-308-M6,HA31-LL-308-M6-T,HA41-LL-308-M6,HA41-LL-308-M6-T - Accessories for Euro 30 profiles - L-type slot connectors - Euro standard slot width 8.2-30 series
Bill of material
HA31-LL-308-M6-T
CODE
RT
rabbet
8.2
MOD
model
TYPE
The inner connection of the L-slot
MAT
texture
SUR
surface treatment
WEI
weight
g
USE
For the 90° connection of 2 European standard profiles with a width of 8.2 mm, the connector is hidden in the profile slot, and the profile does not need to be machined with mounting holes. Equipped with 2 set screws for M6.
LINK
https://www.srdfaa.com/product/1141603220285.html