??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
HA31-LL-4010-M8,HA31-LL-4010-M8-T,HA41-LL-4010-M8,HA41-LL-4010-M8-T - 45 series of profile accessories - L-type groove connections - European standard groove width 10.2-45 series
Bill of material
HA31-LL-4010-M8-T
CODE
MOD
Model
RT
rabbet
10
TYPE
The inner connection of the L-slot
MAT
Material
SUR
surface treatment
WEI
weight
g
USE
For the 90° connection of two European standard profiles with a width of 10.2 mm, the connector is hidden in the profile slot, the profile does not need to be machined with mounting holes, and 2 M8 fixing screws are used.
LINK
https://www.srdfaa.com/product/1141603220721.html