??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
HA31-LL-4010-M8,HA31-LL-4010-M8-T,HA41-LL-4010-M8,HA41-LL-4010-M8-T - Accessories for Euro 50/60 profiles - L-type slot connectors - Euro standard slot width 10.2-50/60 series
Bill of material
HA31-LL-4010-M8-T
CODE
MOD
Model
RT
rabbet
10
TYPE
The inner connection of the L-slot
MAT
Material
SUR
surface treatment
WEI
weight
g
USE
For the 90° connection of 2 European standard profiles with a width of 10.2 mm, the connector is hidden in the profile, the profile does not need to be machined with mounting holes, and 2 M8 setting screws are used.
LINK
https://www.srdfaa.com/product/1141603220812.html