??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
HA31-LL-4010-M8,HA31-LL-4010-M8-T,HA41-LL-4010-M8,HA41-LL-4010-M8-T - Fittings for Japanese standard 40 profile - L-shaped slot connector - Japanese standard slot width 10-40 series
Bill of material
HA31-LL-4010-M8-T
CODE
code
MOD
Model
TYPE
type
L-groove inner connector
MAT
Material
SUR
surface treatment
WEI
weight (g)
USE
use
Used for 90° connection of two standard profiles with slot width of 10mm, the connecting piece is hidden in the profile. Profiles do not need to process mounting holes. With 2 M8 set screws.
LINK
link
https://www.srdfaa.com/product/1141603220657.html