??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
HA31-LL-408-M6,HA31-LL-408-M6-T,HA41-LL-408-M6,HA41-LL-408-M6-T - Fittings for profiles - L-shaped in-slot couples-Euro standard slot width 8.2-40 series
Bill of material
HA31-LL-408-M6-T
CODE
code
MOD
Model
TYPE
type
L-groove inner connector
MAT
Material
SUR
surface treatment
WEI
weight (g)
USE
use
Used for 90° connection of 2 European standard profiles with slot width of 8.2mm, the connecting piece is hidden in the profiles. Profiles do not need to process mounting holes. Use two M6 set screws.
LINK
link
https://www.srdfaa.com/product/1141603220515.html