??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA31-LL-G306-M5-GT,HA31-LL-G306-M5 - Accessories for national standard 30 profiles - L-shaped in groove connectors - national standard groove width 6.2-30 series
Bill of material
HA31-LL-G306-M5
CODE
RT
rabbet
6.2
MOD
Model
TYPE
type
The inner connection of the L-slot
MAT
carbon steel
SUR
surface treatment
galvanize
WEI
weight
g
USE
use
It is used for 90 ° connection of two national standard profiles with groove width of 6.2mm, and the connector is hidden in the profile. Equipped with 4 M5 set screws.
LINK
https://www.srdfaa.com/product/1141603220338.html