??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA31-MS-308-0 - Accessories for European standard 30 profiles - anchor connection pin - European standard groove width 8.2-30 series
Bill of material
HA31-MS-308-0
CODE
HA31-MS-308-0
RT
rabbet
8.2
TYPE
Anchor connection pin
MAT
texture
carbon steel
SUR
surface treatment
galvanize
WEI
weight
18.9 g
USE
For 2 heel groove width 8.2 mm Euro standard profile 90 ° connection, the connector is hidden in the profile, need to be machined in the profile section of the mounting hole.
LINK
https://www.srdfaa.com/product/1141603220278.html