??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA31-MS-408-0 - Accessories for profiles - anchor pin - Euro standard slot width 8.2-40 series
Bill of material
HA31-MS-408-0
CODE
code
HA31-MS-408-0
TYPE
type
Anchor coupling pin
MAT
Material
carbon steel
SUR
surface treatment
Surface of nickel plating
WEI
weight (g)
18.9
USE
use
Used for 90° connection of 2 European standard profiles with slot width of 8.2mm, the connecting piece is hidden in the profiles. The installation hole shall be processed at one end of the profile.
LINK
link
https://www.srdfaa.com/product/1141603220530.html