??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA31-TS-G408 - Accessories for national standard 40 profile - T-nut - national standard groove width 8.2-40 series
Bill of material
HA31-TS-G408-M5
CODE
RT
rabbet
8.2
TYPE
type
T-type nut
MAT
carbon steel
SUR
surface treatment
galvanize
WEI
weight [g]
4.8
USE
use
It is used to connect and fasten the national standard profile with slot width of 8.2mm with accessories. Put the T-shaped nut screwed with the bolt directly into the groove from the notch of the profile, rotate it by 90 °, and tighten the bolt to lock and position, which is convenient for installation
LINK
https://www.srdfaa.com/product/1141603220566.html