??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
SRD-FA
Description
HA31-XL-4510,HA31-XL-4510-T - 45 series of profile accessories - straight-line connectors - European standard slot width 10.2-45 series
Bill of material
HA31-XL-4510
CODE
MOD
Model
RT
rabbet
10
TYPE
Straight connector
MAT
Material
carbon steel
SUR
The surface is galvanized
WEI
weight
g
USE
For 2 european standard profiles with a width of 10.2mm linear extension connection, the connector is hidden in the profile. Use 4 M8 fastening screws
LINK
https://www.srdfaa.com/product/1141603220728.html