??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA31-XL-G306-GT,HA31-XL-G306 - Accessories for national standard 30 profile - built-in connector - national standard slot width 6.2-30 series
Bill of material
HA31-XL-G306
CODE
RT
rabbet
6.2
MOD
Model
TYPE
type
Built-in connectors
MAT
carbon steel
SUR
surface treatment
galvanize
WEI
weight
g
USE
use
It is used for the linear extension connection of two national standard profiles with a slot width of 6.2mm, and the connector is hidden in the profile. Equipped with 4 M5 set screws
LINK
https://www.srdfaa.com/product/1141603220293.html