??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA31-XL-G408,HA31-XL-G408-GT - Accessories for national standard 40 profile - linear connector - national standard slot width 8.2-40 series
Bill of material
HA31-XL-G408
CODE
RT
rabbet
8.2
MOD
Model
TYPE
type
Straight connector
MAT
carbon steel
SUR
surface treatment
galvanize
WEI
weight
g
USE
use
It is used for linear extension connection of two national standard profiles with a slot width of 8.2mm, and the connector is hidden in the profile. Equipped with 4 M6 set screws
LINK
https://www.srdfaa.com/product/1141603220550.html