??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA31-YB-4510-M14-L30 - Accessories for Euro 50/60 profiles - Round head bolts - Euro standard slot width 10.2-50/60 series
Bill of material
HA31-YB-4510-M14-L30
CODE
HA31-YB-4510-M14-L30
RT
rabbet
10
TYPE
Round head bolts
MAT
Material
carbon steel
SUR
surface treatment
galvanize
WEI
weight
41 g
USE
The European standard profiles for slot width of 10.2 mm and center hole of 12.5 mm are connected vertically to each other. The center hole of one profile needs to be tapped with M14 thread, and the other profile has a wrench slot hole at one end.
LINK
https://www.srdfaa.com/product/1141603220819.html